可再生能源

可再生能源

Analog Devices offers a wide range of high performance data acquisition and signal processing technologies which are used in renewable energy systems around the world. Explore detailed block diagrams, product recommendations, and other application-specific information for your area of interest using the links below.

     

    Inverter Controller

    ADSP-BF506F: Blackfin with Executable Flash, Analog-to-Digital Converter and Optimized Peripheral Set for Industrial and General-Purpose Applications

    ADuC7128: Precision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC

    ADuC702x: ARM7 Core with SAR ADC

     
     

    AC Voltage Signal Conditioning

    AD7401/AD7401A: 16-Bit, 20 MSPS Isolated Σ-Δ Modulator

    AD7400/AD7400A: 16-Bit, 10 MSPS Isolated Σ-Δ Modulator

    AD8275: G = 0.2, Level Translation, 16-Bit ADC Driver

    OP1177: Precision Op Amp (Single)

    OP2177: Precision Op Amp (Dual)

    OP4177: Precision Op Amp (Quad)

     
     

    DC Voltage Signal Conditioning

    AD7401/AD7401A: 16-Bit, 20 MSPS Isolated Σ-Δ Modulator

    AD7400/AD7400A: 16-Bit, 10 MSPS Isolated Σ-Δ Modulator

     
     

    Isolated Digital Interface

    ADuM12xx: Dual-Channel Digital Isolator

    ADuM14xx: Quad-Channel Digital Isolator

    ADM2582E/ADM2587E: 2.5 kV Signal and Power Isolated RS-485 Transceiver (16 Mbps/500 kbps)

    ADM2682E/ADM2687E: 5 kV rms Signal and Power Isolated RS-485 Transceiver
    (16 Mbps/500 kbps)

    ADM3052: Isolated CAN Transceiver (5 kV rms)

    ADM3053: Isolated CAN Transceiver with isoPower (2.5 kV rms)

     
     

    PWM Driver

    ADuM3220: 4 A Dual-Channel Gate Driver

    ADuM7234: Isolated Precision Half-Bridge Driver, 4 A Output

     
     

    AC Current Signal Conditioning

    AD7401/AD7401A: 16-Bit, 20 MSPS Isolated Σ-Δ Modulator

    AD7400/AD7400A: 16-Bit, 10 MSPS Isolated Σ-Δ Modulator

    AD8275: G = 0.2, Level Translation, 16-Bit ADC Driver

    OP1177: Precision Op Amp (Single)

    OP2177: Precision Op Amp (Dual)

    OP4177: Precision Op Amp (Quad)

     
     

    DC Current Signal Conditioning

    AD7401/AD7401A: 16-Bit, 20 MSPS Isolated Σ-Δ Modulator

    AD7400/AD7400A: 16-Bit, 10 MSPS Isolated Σ-Δ Modulator

     
     

    DC Voltage Signal Conditioning

    AD7401/AD7401A: 16-Bit, 20 MSPS Isolated Σ-Δ Modulator

    AD7400/AD7400A: 16-Bit, 10 MSPS Isolated Σ-Δ Modulator

     
     

    PWM Driver

    ADuM3220: 4 A Dual-Channel Gate Driver

    ADuM7234: Isolated Precision Half-Bridge Driver, 4 A Output

     




Select an application at the top, then move your mouse over the blue blocks within the diagrams to access part recommendations and product pages.

Visit the Solar Inverters page for help on system considerations, product selection, and access to other resources.


Inverter Controller AC Current Signal Conditioning 1 DC Current Signal Conditioning 3 DC Current Signal Conditioning 2 DC Current Signal Conditioning 1 AC Current Signal Conditioning 2 Isolated Digital Interface PWM Driver PWM Driver
Solar Inverter Brochure

提供意见反馈 X

提供意见反馈

关闭